chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PSGS4M-RJ45S-4416-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet/PROFINET Cable Extension Cable
PSGS4M-RJ45S-4416-100M
Order ID no. 100003022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
100
Cable quality
PUR
Connector A
Male, M8 x 1, Straight
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Zinc
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
30
home
Turck-Shop
Others
PSGS4M-RJ45S-4416-100M
Item Total
5 758,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
K2
List Price
5 758,00 kr