chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
B1N360V-QR20-UP6X2-0.3-DT04-4P/S1335 | TURCK - Your Global Automation Partner
Inclinometer For Use in Vehicle Electrical Systems
B1N360V-QR20-UP6X2-0.3-DT04-4P/S1335
Order ID no. 100001950
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Rectangular
Dimensions
71,4 mm x 62,5 mm x 20 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
Ultem
Measuring principle
Acceleration
Number of measuring axes
1
Output function
1 x PNP
Protection class
IP66, IP68, IP69K
Switching element function
NO/NC
In Stock
Group
D2
List Price
3 211,00 kr
home
Turck-Shop
Others
B1N360V-QR20-UP6X2-0.3-DT04-4P/S1335
Item Total
3 211,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support