chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNT-AP6X-1.5-PSG3M/S1139 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNT-AP6X-1.5-PSG3M/S1139
Order ID no. 100001458
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
1.5
Connector type
M8 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions
28 mm x 5 mm x 6 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Switching element function
normally open NO
Switching frequency (kHz)
1
In Stock
Group
E1
List Price
611,00 kr
Item Total
611,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BIM-UNT-AP6X-1.5-PSG3M/S1139
Contact Support