chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BTS-DSU35-EU5 | TURCK - Your Global Automation Partner
Mounting Accessories Actuator (Puck)
BTS-DSU35-EU5
Order ID no. 100001330
home
Home
Loading...
Technical Data
Downloads
Accessory type
Actuator (puck)
Construction size
⌀ 40 mm
Design
Accessories for dual sensor
Dimensions
34 mm
Housing material
Metal
Housing quality
AL
Housing surface
Hard-anodized
Mounting accessories for
Dual sensors
In Stock
Group
C1
List Price
841,00 kr
Item Total
841,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BTS-DSU35-EU5
Contact Support