chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-EM18-AN6/S907 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI5-EM18-AN6/S907 7M
Order ID no. 100001141
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
7
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
5
Special features
Pressure resistant
Switching element function
normally open NO
Switching frequency (kHz)
0.2
In Stock
Group
E1
List Price
4 138,00 kr
Item Total
4 138,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI5-EM18-AN6/S907 7M
Contact Support