chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FP100-300L-30-NAEX0-H1141 | TURCK - Your Global Automation Partner
Immersion sensor
FP100-300L-30-NAEX0-H1141
Order ID no. 100001064
home
Home
Loading...
Technical Data
Downloads
CAD
Approvals
cULus
Bar length (mm)
45
Connector type
M12 x 1
Design
Without display (integrated probe)
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Immersion depth L (mm)
16.9
Materials (contact with media)
Stainless steel 1.4571 (AISI 316Ti), FKM O-ring, AFM flat seal
Mounting conditions
Immersion sensor
home
Turck-Shop
Others
FP100-300L-30-NAEX0-H1141
Item Total
3 832,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
D2
List Price
3 832,00 kr