chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FP100-3000G-63-NAEX-H1141 | TURCK - Your Global Automation Partner
Flow Sensor Immersion Sensor without Integrated Processor
FP100-3000G-63-NAEX-H1141
Order ID no. 100001063
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
cULus
Bar length (mm)
70
Connector type
M12 x 1
Design
Without display (integrated probe)
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Immersion depth L (mm)
41.9
Materials (contact with media)
Stainless steel 1.4571 (AISI 316Ti), FKM O-ring
Media temperature max. (°C)
85
Media temperature min. (°C)
-25
Medium
gases
Mounting conditions
Immersion sensor
Protection class
IP66, IP67, IP69K
In Stock
Group
D2
List Price
3 832,00 kr
Item Total
3 832,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FP100-3000G-63-NAEX-H1141
Contact Support