chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Miniature Encoder
RI90P1-QR20-LU4X2-0.15-DT04-3P
Order ID no. 100000183
In Stock
Group
G1
List Price
SEK 1,364.00
Item Total
SEK 1,364.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RI90P1-QR20-LU4X2-0.15-DT04-3P
Technical Data
Downloads
Base unit
PCE
EAN/UPC code
4047101435290
Gross weight
111
Height
20
Length
75
Net weight
111
Dimension unit
MMT
Weight unit
GRM
Volume
60
Volume unit
CMQ
Width
40
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.22
Electrical connection
Cable with connector
Connector type
Deutsch DT04-3P
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Encoder line
Premium-Line
Technology
Contactless
Housing material
Plastic
Housing quality
Ultem
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Measuring principle
Inductive
Protection class
IP68, IP69K
Resolution
0.09°
Flange type
Flange without mounting element
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft