chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI360P1-QR20-LU4X2-0.15-DT04-3P | TURCK - Your Global Automation Partner
Miniature Encoder
RI360P1-QR20-LU4X2-0.15-DT04-3P
Order ID no. 100000177
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
EAN/UPC code
4047101435238
Gross weight
110
Height
20
Length
240
Net weight
110
Dimension unit
MMT
Weight unit
GRM
Volume
216
Volume unit
CMQ
Width
45
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.22
Electrical connection
Cable with connector
Connector type
Deutsch DT04-3P
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Encoder line
Premium-Line
Technology
Contactless
Housing material
Plastic
Housing quality
Ultem
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Measuring principle
Inductive
Protection class
IP68, IP69K
Resolution
0.09°
Flange type
Flange without mounting element
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
In Stock
Group
G1
List Price
SEK 1,364.00
home
Turck-Shop
Others
RI360P1-QR20-LU4X2-0.15-DT04-3P
Item Total
SEK 1,364.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support