chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50P4CQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Tower light
TL50P4CQ
Order ID no. 3806719
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
210,6 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Housing surface
Grey
Input type
Bipolar (PNP/NPN)22
Light type
RGB
Number of colors/segments
4
Protection class
IP67
Key Features
Dimmable
No
Light type
RGB
Number of colors/segments
4
In Stock
Group
F3
List Price
4 578,00 kr
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50P4CQ
Item Total
4 578,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support