chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S22RMTFRGB7QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
S22RMTFRGB7QP
Order ID no. 3804256
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Construction size
⌀ 27,3 mm
Design
Threaded barrel
Dimensions
47,8 mm
Electrical connection
Cable with connector
Function
Touch Button
Housing material
Plastic
Housing quality
FDA copolyester
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP66, IP67, IP69
Special features
Wash down
Switching element function
NC contact
Key Features
Light type
RGB
Number of colors/segments
7
In Stock
Group
F3
List Price
1 256,00 kr
home
Turck-Shop
Lighting and Indicators
Touch Buttons
S22RMTFRGB7QP
Item Total
1 256,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support