chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50APT2FBWXF2QP-805099 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50APT2FBWXF2QP-805099
Order ID no. 3805099
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Electrical connection
Cable with connector
Function
Touch Button
Housing material
Plastic
Housing quality
FDA polycarbonate
Input type
PNP
Light type
Green, Red
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
Key Features
Light type
Green, Red
In Stock
Group
F3
List Price
2 444,00 kr
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50APT2FBWXF2QP-805099
Item Total
2 444,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support