chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30APT2FBWF2QP-805065 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K30APT2FBWF2QP-805065
Order ID no. 3805065
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Dome
Dimensions
41 mm x 41 mm
Electrical connection
Cable with connector
Function
Touch Button
Housing material
Plastic
Housing quality
FDA copolyester
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
Key Features
Light type
Green, Red
Number of colors/segments
2
In Stock
Group
F3
List Price
2 086,00 kr
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30APT2FBWF2QP-805065
Item Total
2 086,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support