chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50BCLXRXP-93063 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50BCLXRXP-93063
Order ID no. 3093063
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Construction size
⌀ 50 mm
Design
Cylinder, threaded
Dimensions
49 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Red
Protection class
IP67, IP69K
Key Features
Dimmable
No
Light type
Red
In Stock
Group
F3
List Price
1 956,00 kr
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50BCLXRXP-93063
Item Total
1 956,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support