chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS15XDW0500DSC5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS15XDW0500DSC5
Order ID no. 3808283
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
5
Cascadable
No
Design
Smooth barrel
Dimensions
500 mm x 30,6 mm x 15,5 mm
Dimmable
PWM
Electrical connection
Cable
Function
Linear light
Housing material
Plastic
Housing quality
PA, PC
Housing surface
Anodized
Light type
White
Number of colors/segments
1
Operating voltage
DC
Protection class
IP66, IP67
Key Features
Dimmable
PWM
Light type
White
Number of colors/segments
1
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS15XDW0500DSC5
In Stock
Group
G1
List Price
1 629,00 kr
Item Total
1 629,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support