chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS27XW430DSQ-802531 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS27XW430DSQ-802531
Order ID no. 3802531
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 27 mm
Design
Smooth barrel
Dimensions
492,5 mm
Dimmable
No
Electrical connection
Connector
Function
Linear light
Housing material
Plastic
Housing quality
FDA copolyester
Light type
White
Protection class
IP67, IP69
Key Features
Construction size
⌀ 27 mm
Dimmable
No
Light type
White
In Stock
Group
G1
List Price
4 067,00 kr
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS27XW430DSQ-802531
Item Total
4 067,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support