chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28-2CWR2-430DSQ-800471 | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLS28-2CWR2-430DSQ-800471
Order ID no. 3800471
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
475 mm x 28 mm x 20,9 mm
Dimmable
Yes
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
white/red
Number of colors/segments
2
Protection class
IP65, IP67, IP69
Special features
Wash down
Key Features
Dimmable
Yes
Light type
white/red
Number of colors/segments
2
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28-2CWR2-430DSQ-800471
In Stock
Group
G1
List Price
4 833,00 kr
Item Total
4 833,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support