chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SC12EX | TURCK - Your Global Automation Partner
excom I/O System PROFIBUS-DP – Segment coupler
SC12EX
Order ID no. 6884047
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
ATEX, BV, CCC, CE, cFM, cFMus, DNV GL, EAC Ex, INMETRO, KCC, KOSHA, KR, LR
Connection technology signal
D-Sub
Device type
Coupler
Dimensions
105,5 mm x 142 mm x 31 mm
Housing material
Anodized aluminium
Network protocol
PROFIBUS-DP
Number of channels
2
Protection class
IP20
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP20
home
Turck-Shop
Industrial Network Technology
Couplers and Converters
SC12EX
In Stock
Group
D1
List Price
11 363,00 kr
Item Total
11 363,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support