chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TN-EM18WD-H1147 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Read/Write Head
TN-EM18WD-H1147
Order ID no. 7030223
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE, FCC, FDA, IC, UKCA, UL
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Dimensions
72 mm
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Non-flush
Network protocol
Connection to RFID interface
Operating voltage
DC
Protection class
IP68, IP69K
Quality active face
LCP
Read/Write distance max. (mm)
45
Switching element function
Read/Write
Technology
HF RFID
Key Features
Network protocol
Connection to RFID interface
Protection class
IP68, IP69K
Read/Write distance max. (mm)
45
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TN-EM18WD-H1147
Item Total
2 843,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
D1
List Price
2 843,00 kr