chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Compact I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 0.5A Out
8433 0566 10 I/O Hub 8-PS
Order ID no. 100017238
In Stock
home
Turck-Shop
Fieldbus Technology
I/O Modules
8433 0566 10 I/O Hub 8-PS
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
cULus
Connection technology signal
M12
Dimensions
144 mm x 32 mm x 32 mm
Fieldbus connection technology
2 x M8, 4-pin
Fieldbus transmission rate
10/100 Mbps
Installation area
non-Ex
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Output voltage
24 VDC from potential group
Protection class
IP65, IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
2 x M8, 4-pin, A-coded
Key Features
Connection technology signal
M12
Network protocol
Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP65, IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output
Group
C2
List Price
2 006,00 kr
Item Total
2 006,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support