chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
E-RKCV 8T-264-5 | TURCK - Your Global Automation Partner
Industrial Sensor Cable Anschluss Kabelsatz
E-RKCV 8T-264-5
Order ID no. U-09888
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Coupling nut/screw material A
Stainless Steel
Current (A)
2
Design
Connection Cable
Number of pins
8
Special features
Shielded
Key Features
Cable length (m)
5
Cable quality
PVC
In Stock
Group
K1
List Price
959,00 kr
home
Turck-Shop
Connectivity
Cordsets
E-RKCV 8T-264-5
Item Total
959,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support