chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BKMK 14-755-10 | TURCK - Your Global Automation Partner
Industrial Sensor Cable Anschluss Kabelsatz
BKMK 14-755-10
Order ID no. U-04248
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable color
Black
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M16 x 0.75, Straight
Coupling nut/screw material A
Plastic
Current (A)
3
Design
Connection Cable
Number of pins
14
Special features
Shielded
Voltage (V)
30
Key Features
Cable length (m)
10
Cable quality
PVC
In Stock
Group
K1
List Price
1 496,00 kr
home
Turck-Shop
Connectivity
Cordsets
BKMK 14-755-10
Item Total
1 496,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support