chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC5701-1M/S3164 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PUR Cable Jacket, Thin
RKC5701-1M/S3164
Order ID no. 6931801
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
1
Cable quality
PUR
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Plug body
Plastic
Voltage (V)
60
Key Features
Cable length (m)
1
Cable quality
PUR
In Stock
Group
K1
List Price
265,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKC5701-1M/S3164
Item Total
265,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support