chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKSV8T-2/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PP-EPDM Anschlussleitung
RKSV8T-2/TFW
Order ID no. 6639048
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Washdown (F & B)
Cable color
White
Cable diameter (mm)
5.6
Cable length (m)
2
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Straight
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Stainless Steel
Current (A)
2
Design
Connection Cable
Number of pins
8
Plug body
Plastic
Special features
Shielded
Voltage (V)
30
Key Features
Cable length (m)
2
Cable quality
PP-EPDM
home
Turck-Shop
Connectivity
Cordsets
RKSV8T-2/TFW
In Stock
Group
K1
List Price
505,00 kr
Item Total
505,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support