chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKS4.5T-5/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
RKS4.5T-5/TEG
Order ID no. 6629330
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
6.1
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
5
Plug body
Plastic
Voltage (V)
60
Key Features
Cable length (m)
5
Cable quality
PVC
In Stock
Group
H1
List Price
338,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKS4.5T-5/TEG
Item Total
338,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support