chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSSDV-4422-5M/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Hygiene and wet areas in the food industry
RSSDV-4422-5M/TFW
Order ID no. 100056740
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data, Food and beverages (F&B)
Cable color
White
Cable diameter (mm)
6.5
Cable length (m)
5
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, D-coded
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Network protocol
Ethernet
Number of pins
4
Plug body
Plastic
Voltage (V)
30
Key Features
home
Turck-Shop
Connectivity
Cordsets
RSSDV-4422-5M/TFW
Cable length (m)
5
Cable quality
TPE
In Stock
Group
K2
List Price
482,00 kr
Item Total
482,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support