chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RKPV56PLA-40/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Hygiene and wet areas in the food industry
RKPV56PLA-40/TFW
Order ID no. 100055605
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Food and beverages (F&B), Power
Cable color
White
Cable diameter (mm)
8
Cable length (m)
40
Cable quality
PP
Connector A
Female, M12 x 1, Straight, L-coded
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Stainless Steel
Current (A)
16
Design
Connection Cable
Number of pins
4+FE
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
63
Key Features
home
Turck-Shop
Connectivity
Cordsets
RKPV56PLA-40/TFW
Cable length (m)
40
Cable quality
PP
In Stock
Group
K2
List Price
3 521,00 kr
Item Total
3 521,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support