chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DT06-2S-A-3-DT04-2P-A/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch-Steckverbinder Verbindungsleitung
DT06-2S-A-3-DT04-2P-A/TXL
Order ID no. 100051605
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
3
Cable quality
PUR
Core cross-section (mm²)
0.75
Current (A)
8
Design
Extension Cable
Number of pins
2
Plug body
Plastic
Voltage (V)
230
Key Features
Cable length (m)
3
Cable quality
PUR
In Stock
Group
K2
List Price
144,00 kr
home
Turck-Shop
Connectivity
Cordsets
DT06-2S-A-3-DT04-2P-A/TXL
Item Total
144,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support