chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC8T-10/TXL1156 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
RKC8T-10/TXL1156
Order ID no. 100048463
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5.8
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of pins
8
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
30
Key Features
Cable length (m)
10
Cable quality
PUR
In Stock
Group
H1
List Price
506,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKC8T-10/TXL1156
Item Total
506,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support