chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
IVU2PTGX12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Image Processing
IVU2PTGX12
Order ID no. 3090772
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Gray value
Operating voltage
DC
Focal distance (mm)
12
Resolution
752 × 480 pixels
Key Features
Focal distance (mm)
12
Resolution
752 × 480 pixels
In Stock
List Price
SEK 23,485.00
home
Turck-Shop
Vision
Vision Sensors
IVU2PTGX12
Item Total
SEK 23,485.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support