chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
GS60BL4Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Vision System
GS60BL4Q
Order ID no. 3815790
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Cylinder, threaded
Electrical connection
Connector
Connector type
M12
Housing material
Aluminium
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Light type
Blue
Dimmable
Two-stage
Cascadable
No
Key Features
Electrical connection
Connector
Housing material
Aluminium
Light type
Blue
Protection class
IP67
home
Turck-Shop
Vision
Vision Lighting
GS60BL4Q
In Stock
Price Group
F3
List Price
SEK 2,852.00
Item Total
SEK 2,852.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support