chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Vision System
LEDRB150X150PW2-XQ
Order ID no. 3082480
In Stock
Group
F3
List Price
SEK 11,007.00
Item Total
SEK 11,007.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Vision
Vision Lighting
LEDRB150X150PW2-XQ
Technical Data
Protection class
IP67
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
Red
Construction size
180.1 x 188.9 x 25.5 mm
Key Features
Electrical connection
Connector
Housing material
Plastic
Light type
Red
Protection class
IP67