chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
LEDGB75X150PW2-XQ | TURCK - Your Global Automation Partner
Vision System
LEDGB75X150PW2-XQ
Order ID no. 3082477
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Design
Rectangular
Electrical connection
Connector
Housing material
Plastic
Function
Area light
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
180.1 x 105.1 x 25.5 mm
Light type
Green
Key Features
Electrical connection
Connector
Housing material
Plastic
Light type
Green
Protection class
IP67
In Stock
Price Group
F3
List Price
SEK 10,720.00
home
Turck-Shop
Vision
Vision Lighting
LEDGB75X150PW2-XQ
Item Total
SEK 10,720.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support