chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
LEDRR62X62W | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Vision System
LEDRR62X62W
Order ID no. 3073309
home
Home
Loading...
Technical Data
Protection class
IP20
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
Low-carbon steel
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
Red
Construction size
66.7 x 66.7 x 104.1 mm
Key Features
Electrical connection
Cable
Housing material
Metal
Light type
Red
Protection class
IP20
In Stock
List Price
SEK 4,086.00
home
Turck-Shop
Vision
Vision Lighting
LEDRR62X62W
Item Total
SEK 4,086.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support