chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
LEDBR80X80M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Vision System
LEDBR80X80M
Order ID no. 3072261
home
Home
Loading...
Technical Data
Protection class
IP20
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Metal
Housing quality
Low-carbon steel
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
Blue
Construction size
87.3 x 87.3 x 35.5 mm
Key Features
Electrical connection
Cable with connector
Housing material
Metal
Light type
Blue
Protection class
IP20
In Stock
List Price
SEK 8,377.00
home
Turck-Shop
Vision
Vision Lighting
LEDBR80X80M
Item Total
SEK 8,377.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support