chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LEDUV395A70XD5-PQ | TURCK - Your Global Automation Partner
Vision System
LEDUV395A70XD5-PQ
Order ID no. 3019891
home
Home
Loading...
Technical Data
Protection class
IP50
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Low-carbon steel
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
UV
Construction size
76.2 x 76.2 x 29.2 mm
Dimmable
Yes
Key Features
Electrical connection
Connector
Housing material
Metal
Light type
UV
Protection class
IP50
In Stock
Price Group
F3
List Price
SEK 11,207.00
home
Turck-Shop
Vision
Vision Lighting
LEDUV395A70XD5-PQ
Item Total
SEK 11,207.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support