chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Vision System
LEDBA70AD5-XQ
Order ID no. 3016148
In Stock
Group
F3
List Price
SEK 11,045.00
Item Total
SEK 11,045.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Vision
Vision Lighting
LEDBA70AD5-XQ
Technical Data
Protection class
IP68
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Nickel-plated aluminum
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Area light
Light type
Blue
Construction size
102 x 91 x 28.2 mm
Key Features
Electrical connection
Connector
Housing material
Metal
Light type
Blue
Protection class
IP68