chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Image Processing
RDM35
Order ID no. 3029512
In Stock
Group
F3
List Price
SEK 9,349.00
Item Total
SEK 9,349.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Vision
Vision Accessories
RDM35
Technical Data
Protection class
IP20
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Accessory type
Display
Key Features
Accessory type
Display
Housing material
Metal