chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Image Processing
VE200G1A
Order ID no. 3800974
In Stock
Group
F3
List Price
SEK 31,538.00
Item Total
SEK 31,538.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP20, IP67
Switching element function
Input/output programmable
Output function
5 × PNP/NPN optically decoupled
Design
Rectangular
Communication protocol
EtherNet/IP, FTP, Modbus TCP, PCCC, PROFINET, RS232
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Aluminium
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Function
Multifunctional
Operating voltage
DC
Resolution
752 × 480 pixels
Key Features
Communication protocol
EtherNet/IP, FTP, Modbus TCP, PCCC, PROFINET, RS232
Resolution
752 × 480 pixels
home
Turck-Shop
Vision
Smart Cameras
VE200G1A