chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Network Controller
DXMR110-8K
Order ID no. 3814332
In Stock
Group
F3
List Price
SEK 8,273.00
Item Total
SEK 8,273.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP67
Approvals
CE, UKCA
Design
Rectangular
Communication protocol
RS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Operating voltage
DC
Antenna connection
No radio participant
Input type
Communication protocol
Output type
IO-Link
Runs with battery
No
Cascadable
Yes
Key Features
Communication protocol
RS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
Input type
Communication protocol
Output type
IO-Link
home
Turck-Shop
Snap Signal
Controllers
DXMR110-8K