chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T30UXUBQ8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
T30UXUBQ8
Order ID no. 3080471
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Tube
Electrical connection
Connector
Output function
Analog output
Housing material
Plastic
Function
Proximity switch
Connector type
M12 × 1
Housing quality
PBT
Construction size
M30 x 1.5
Max. range (mm)
2000
Key Features
Electrical connection
Connector
Output function
Analog output
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
SEK 6,052.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
T30UXUBQ8
Item Total
SEK 6,052.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support