chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T30UXDCQ8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
T30UXDCQ8
Order ID no. 3080460
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Proximity switch
Construction size
M30 x 1.5
Key Features
Electrical connection
Connector
Output function
PNP
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
SEK 5,371.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
T30UXDCQ8
Item Total
SEK 5,371.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support