chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T30UXDA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
T30UXDA
Order ID no. 3079993
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Tube
Electrical connection
Cable
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Function
Proximity switch
Cable length (m)
2
Housing quality
PBT
Construction size
M30 x 1.5
Max. range (mm)
1000
Key Features
Electrical connection
Cable
Output function
PNP
Max. range (mm)
1000
In Stock
Price Group
F3
List Price
SEK 4,900.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
T30UXDA
Item Total
SEK 4,900.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support