chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QT50UVR3FQ-CRFV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
QT50UVR3FQ-CRFV
Order ID no. 3075285
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Connector
Switching element function
2 x NO contact
Output function
PNP
Housing material
Plastic
Function
Proximity switch
Connector type
7/8″
Housing quality
PBT
Construction size
67.4 x 74 x 100.2 mm
Max. range (mm)
6000
Key Features
Electrical connection
Connector
Output function
PNP
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
SEK 14,672.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
QT50UVR3FQ-CRFV
Item Total
SEK 14,672.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support