chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS18UPAQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
QS18UPAQ
Order ID no. 3073159
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Design
Rectangular with thread
Electrical connection
Cable with connector
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Function
Proximity switch
Cable length (m)
0.15
Connector type
M8 × 1
Housing quality
ABS
Construction size
33.5 x 15 x 35 mm
Max. range (mm)
500
Key Features
Electrical connection
Cable with connector
Output function
PNP
Max. range (mm)
500
In Stock
Price Group
F3
List Price
SEK 2,284.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
QS18UPAQ
Item Total
SEK 2,284.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support