chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18UNAQ8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
QS18UNAQ8
Order ID no. 3073151
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Max. range (mm)
500
Function
Proximity switch
Construction size
33.5 x 15 x 35 mm
Key Features
Electrical connection
Connector
Output function
NPN
Max. range (mm)
500
In Stock
Group
F3
List Price
SEK 2,117.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
QS18UNAQ8
Item Total
SEK 2,117.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support