chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T30UUPBQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
T30UUPBQ
Order ID no. 3055993
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Analog output
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
2000
Function
Proximity switch
Construction size
M30 x 1.5
Key Features
Electrical connection
Connector
Output function
Analog output
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
SEK 6,569.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
T30UUPBQ
Item Total
SEK 6,569.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support