chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q45UBB63BCQ6 | TURCK - Your Global Automation Partner
Ultrasonic Sensor
Q45UBB63BCQ6
Order ID no. 3046363
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Proximity switch
Construction size
79.4 x 44.5 x 102.6 mm
Key Features
Electrical connection
Connector
Output function
PNP/NPN
Max. range (mm)
3000
In Stock
List Price
SEK 7,716.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
Q45UBB63BCQ6
Item Total
SEK 7,716.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support