chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T186UE W/30 | TURCK - Your Global Automation Partner
Ultrasonic Sensor
T186UE W/30
Order ID no. 3040096
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Function
Opposed mode sensor
Cable length (m)
9
Housing quality
PBT
Construction size
M18 x 1
Max. range (mm)
600
Key Features
Electrical connection
Cable
Max. range (mm)
600
home
Turck-Shop
Sensors
Ultrasonic Sensors
T186UE W/30
In Stock
Price Group
F3
List Price
SEK 3,321.00
Item Total
SEK 3,321.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support