chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T18VN6UR | TURCK - Your Global Automation Partner
Ultrasonic Sensor
T18VN6UR
Order ID no. 3038512
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
NPN
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
600
Function
Opposed mode sensor
Construction size
M18 x 1
Key Features
Electrical connection
Cable
Output function
NPN
Max. range (mm)
600
In Stock
Price Group
F3
List Price
SEK 3,880.00
home
Turck-Shop
Sensors
Ultrasonic Sensors
T18VN6UR
Item Total
SEK 3,880.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support